IESNA:LM-63-2002
[TEST]P1056432
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S125R3DR-S375D935-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 5, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3500K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1067
TILT=NONE
1 -1 1 37 5 1 1 0.390833 3.895833 0
1 1 12.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
503.3 500.7 498.4 494.7 489.4 483.1 475.2 466.2 456.1 444.8
433.2 420.1 405.9 391.2 375.5 359.8 343.3 326.8 309.2 292.3
273.6 256.3 238 218.9 200.1 181 160.8 141.7 122.2 103.1
83.6 65.6 48.7 33.4 19.1 7.1 0
503.3 504.8 502.5 498.1 491.7 483.1 472.6 461.3 448.2 434.7
420.1 404.4 387.9 371 353.4 335.8 317 298.7 279.9 260.8
241 221.5 202 182.5 163 144.7 125.5 107.2 88.8 71.2
55.5 41.6 31.1 21.4 13.1 5.6 0
503.3 501.4 498.1 490.6 480.4 469.6 456.8 442.6 427.2 410.4
392.4 374 354.5 334.7 314.4 294.6 273.9 253.7 233.5 213.6
194.1 174.6 155.5 137.2 119.2 102.3 85.4 72 61.8 52.1
43.1 34.1 26.2 18.7 11.6 5.2 0
503.3 502.2 496.6 487.2 475.9 463.2 449 432.5 414.1 394.2
375.1 354.5 332.8 311.4 289.7 268.7 247.3 226.7 205 185.9
166.4 148.8 130.8 113.9 97.8 85.8 75.7 66.3 57 48.7
40.5 33 25.5 18.7 12 5.6 0
503.3 502.9 498.4 488.7 475.9 463.2 447.5 430.6 411.9 391.6
370.3 348.5 326.4 304.3 281.8 260.5 238.7 217.7 197.5 177.6
158.9 140.9 123.3 106.8 94.4 83.6 74.2 64.8 56.2 48
40.1 32.2 25.1 18 11.6 5.6 0
